(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Wide C-Clamp

Wide C-Clamp

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Ideal for clamping various panels including fender, upper, and lower panels.
[Applications]
· Locking Pliers

Basic Specifications

  • Specifications
    • STOCK
  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    455
  • With or without Spring
    NA
  • Depth(mm)
    15
  • Maximum Tightening Width(mm)
    190
  • Width(mm)
    250
  • Main body: option
    Main Body
  • Trusco Code
    373-0077
  • Mass(g)
    1500
  • Features
    Ideal for clamping various panels including fender, upper, and lower panels.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : 18DR
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    455
  • With or without Spring
    NA
  • Depth(mm)
    15
  • Maximum Tightening Width(mm)
    190
  • Width(mm)
    250
  • Main body: option
    Main Body
  • Trusco Code
    373-0077
  • Mass(g)
    1500
  • Features
    Ideal for clamping various panels including fender, upper, and lower panels.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)