(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Ratchet Pipe Cutter (For Steel, Stainless Pipe Usage)
  • On Sale Till 30/09/2024

Ratchet Pipe Cutter (For Steel, Stainless Pipe Usage)

Standard Unit Price:
- Special Price
Days to Ship :
8 Day(s)

[Features]
· The automatic feeder maintains a fixed feed (force), not using unnecessary force.
· Can cut at a handle swing angle of 8°. Displays power when cutting in tight spaces.
· Can cut quickly and easily even in tight spaces due to its ratcheting mechanism.
· Uses a special thin blade, allowing for clean cuts.
· Made of a light-weight aluminum body with wear-resistant chrome plating surface processing.
· Classified based on the applicable pipe, easy to distinguish at a glance.
· PCR2-35, and PCR2-66 can be used with a radius of rotation of 70 mm and 90 mm, respectively.
[Applications]
· Cutting various steel and stainless steel pipes.

Basic Specifications

  • Product Type
    Tube Cutter
  • Cutting Performance mm
    15.88~35
  • Cutting Capacity inch
    1/2~1 1/4
  • Overall Length(mm)
    240
  • Maximum Thickness of Steel(mm)
    3.2
  • Maximum Thickness of Stainless Steel(mm)
    1.2
  • Trusco Code
    308-0803
  • Mass(g)
    960
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)

Special Price

Part Number : PCR2-35
Days to Ship 8 Day(s)
Standard Unit Price
Special Price

Specificationtitle

  • Product Type
    Tube Cutter
  • Cutting Performance mm
    15.88~35
  • Cutting Capacity inch
    1/2~1 1/4
  • Overall Length(mm)
    240
  • Maximum Thickness of Steel(mm)
    3.2
  • Maximum Thickness of Stainless Steel(mm)
    1.2
  • Trusco Code
    308-0803
  • Mass(g)
    960

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)