(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Direct Connect Small Gas Mask 6000

Direct Connect Small Gas Mask 6000

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· 4-point support fastening strings enable adjustment up and down, and reduce the stuffiness around the nose or chin.
[Applications]
· Organic solvent work such as coating/washing/agitation work.

Basic Specifications

  • Specifications
    • STOCK
  • Product applications
    Respirator
  • Product Model
    Mask body
  • Standard
    TN
  • Detail Type
    Hemihedral body type
  • Inhalation Resistance(Pa)
    50 or Less
  • Exhaust Resistance(Pa)
    80 or Less
  • Specifications
    National Certification Qualified Product (No. TN165)
  • Application
    Organic solvent work such as painting, washing, and mixing work.
  • Features 1
    Since up-down adjustment is possible using an adjustable strap with 4-point support, leakage from the nose and jaw region is reduced.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Vertical(mm)

Refine by

  • 120
  • 130
  • 135
  • Clear
Horizontal(mm)

Refine by

  • 110
  • 120
  • Clear
Size

Refine by

  • L
  • M
  • S
  • Clear
Trusco Code

Refine by

  • 330-5651
  • 330-5643
  • 330-5635
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
135
120
L
330-5635
1 Day(s)
-

Part Number : 6000L
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product applications
    Respirator
  • Product Model
    Mask body
  • Standard
    TN
  • Detail Type
    Hemihedral body type
  • Inhalation Resistance(Pa)
    50 or Less
  • Exhaust Resistance(Pa)
    80 or Less
  • Vertical(mm)
    135
  • Horizontal(mm)
    120
  • Size
    L
  • Trusco Code
    330-5635
  • Mass(g)
    82
  • Specifications
    National Certification Qualified Product (No. TN165)
  • Application
    Organic solvent work such as painting, washing, and mixing work.
  • Features 1
    Since up-down adjustment is possible using an adjustable strap with 4-point support, leakage from the nose and jaw region is reduced.
1 pc.
130
110
M
330-5643
1 Day(s)
-

Part Number : 6000M
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product applications
    Respirator
  • Product Model
    Mask body
  • Standard
    TN
  • Detail Type
    Hemihedral body type
  • Inhalation Resistance(Pa)
    50 or Less
  • Exhaust Resistance(Pa)
    80 or Less
  • Vertical(mm)
    130
  • Horizontal(mm)
    110
  • Size
    M
  • Trusco Code
    330-5643
  • Mass(g)
    81
  • Specifications
    National Certification Qualified Product (No. TN165)
  • Application
    Organic solvent work such as painting, washing, and mixing work.
  • Features 1
    Since up-down adjustment is possible using an adjustable strap with 4-point support, leakage from the nose and jaw region is reduced.
1 pc.
120
110
S
330-5651
1 Day(s)
-

Part Number : 6000S
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product applications
    Respirator
  • Product Model
    Mask body
  • Standard
    TN
  • Detail Type
    Hemihedral body type
  • Inhalation Resistance(Pa)
    50 or Less
  • Exhaust Resistance(Pa)
    80 or Less
  • Vertical(mm)
    120
  • Horizontal(mm)
    110
  • Size
    S
  • Trusco Code
    330-5651
  • Mass(g)
    80
  • Specifications
    National Certification Qualified Product (No. TN165)
  • Application
    Organic solvent work such as painting, washing, and mixing work.
  • Features 1
    Since up-down adjustment is possible using an adjustable strap with 4-point support, leakage from the nose and jaw region is reduced.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)