(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Versaflo<sup>TM</sup> Mask Kit with Air Supply JHS-600C

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

VersafloTM Mask Kit with Air Supply
Part Number: JHS-600C

Standard Unit Price: - Special Price -
Quantity: 1 Set (Versaflo[[TM]] Hood Set S Series [JHS-655J]: 1, Connection Pipe [BT-20L]: 1, Regulator: 1)
Days to Ship: 12 Day(s)

[Features]
· Kit product combining the lightweight type Versaflo[TM] hood set s series (JHS-655), respiration tube (BT-20L) and regulator.
· Kit product can be easily set up and immediately put to use. Air cleaning system and pressure-resistant hose sold separately.

Specifications of JHS-600C

  • Product applications
    Air Supply
  • Product Model
    Mask body
  • Regulator
    Vortex Cooler (JHV-100)
  • Applicable Model
    Vortex Cooler (JHV-100)
  • Trusco Code
    388-1148
  • Mass(g)
    2,600/set
  • Features 1
    Kit product combining a lightweight type Versa S series flow hood set (JHS - 655), a respiratory tube, and a regulator. Anyone can set the kit up easily because the BT-20L breathing tube can be mounted with one touch, thus making it possible to use the kit immediately. The air purification system and pressure hose are purchased separately.

Please check the type/dimensions/specifications of the part JHS-600C in the VersafloTM Mask Kit with Air Supply series.

Products like this...

Part Number
JHS-600
Part NumberMinimum order quantityVolume DiscountDays to ShipRegulator Applicable Model Trusco Code Mass
(g)
Amount Of Content
1 Piece(s) 12 Day(s) Standard Type (JHV-300)Standard Type (JHV-300)388-11302,400/set-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)