(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Replacement Type Dust Mask 6000/2097

Replacement Type Dust Mask 6000/2097

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

[Features]
· Replacement type dust mask with anti-odor filter material.
[Applications]
· Suitable for asbestos removal work classes 3 to 4.
· Suitable for level 1 dioxins.

Basic Specifications

  • Product applications
    Replacement Dust-proof
  • Product Model
    Mask body
  • Standard
    RL3
  • Particle Collection Efficiency(%)
    99.9 or more
  • Inhalation Resistance(Pa)
    160 or Less
  • Specifications
    Japan Works National Test Class RL3 accepted (no. TM374)
  • Application
    Supports class 3-4 asbestos removal work. Complies with level 1 for dioxin countermeasures.
  • Features 1
    Replacement-type dust mask with built-in filter material and deodorizing function.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Vertical(mm)

Refine by

  • 120
  • 130
  • 135
  • Clear
Horizontal(mm)

Refine by

  • 110
  • 120
  • Clear
Size

Refine by

  • L
  • M
  • S
  • Clear
Trusco Code

Refine by

  • 373-9716
  • 373-9708
  • 373-9694
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
1 pc.
135
120
L
373-9694
8 Day(s) or more
-

Part Number : 6000/2097-RL3L
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product applications
    Replacement Dust-proof
  • Product Model
    Mask body
  • Standard
    RL3
  • Particle Collection Efficiency(%)
    99.9 or more
  • Inhalation Resistance(Pa)
    160 or Less
  • Vertical(mm)
    135
  • Horizontal(mm)
    120
  • Size
    L
  • Trusco Code
    373-9694
  • Mass(g)
    106
  • Specifications
    Japan Works National Test Class RL3 accepted (no. TM374)
  • Application
    Supports class 3-4 asbestos removal work. Complies with level 1 for dioxin countermeasures.
  • Features 1
    Replacement-type dust mask with built-in filter material and deodorizing function.
1 pc.
130
110
M
373-9708
8 Day(s) or more
-

Part Number : 6000/2097-RL3M
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product applications
    Replacement Dust-proof
  • Product Model
    Mask body
  • Standard
    RL3
  • Particle Collection Efficiency(%)
    99.9 or more
  • Inhalation Resistance(Pa)
    160 or Less
  • Vertical(mm)
    130
  • Horizontal(mm)
    110
  • Size
    M
  • Trusco Code
    373-9708
  • Mass(g)
    106
  • Specifications
    Japan Works National Test Class RL3 accepted (no. TM374)
  • Application
    Supports class 3-4 asbestos removal work. Complies with level 1 for dioxin countermeasures.
  • Features 1
    Replacement-type dust mask with built-in filter material and deodorizing function.
1 pc.
120
110
S
373-9716
12 Day(s)
-

Part Number : 6000/2097-RL3S
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product applications
    Replacement Dust-proof
  • Product Model
    Mask body
  • Standard
    RL3
  • Particle Collection Efficiency(%)
    99.9 or more
  • Inhalation Resistance(Pa)
    160 or Less
  • Vertical(mm)
    120
  • Horizontal(mm)
    110
  • Size
    S
  • Trusco Code
    373-9716
  • Mass(g)
    104
  • Specifications
    Japan Works National Test Class RL3 accepted (no. TM374)
  • Application
    Supports class 3-4 asbestos removal work. Complies with level 1 for dioxin countermeasures.
  • Features 1
    Replacement-type dust mask with built-in filter material and deodorizing function.