(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
V Flex, Foldable Type, Disposable, Anti-Dust Mask, DS2 x 3

V Flex, Foldable Type, Disposable, Anti-Dust Mask, DS2 x 3

Standard Unit Price:
-
Days to Ship :
35 Day(s)

[Features]
· Double folded type convenient for carrying/storage.
· Protects from toxic particles in the air, such as powder dust, pollen, viruses, etc.
[Applications]
· General powder dust work, polishing work, welding work, etc.

Basic Specifications

  • Product applications
    Disposable Dust Collector
  • Product Model
    Mask body
  • Standard
    DS2
  • Particle Collection Efficiency(%)
    95 or more
  • Inhalation Resistance(Pa)
    50 or Less
  • Vertical(mm)
    135
  • Horizontal(mm)
    150
  • Trusco Code
    422-3853
  • Mass(g)
    12/Sheet
  • Specifications
    Japan National Certification, DS2, Approved Product (TM497) Head Attachment Type
  • Charging Time
    16 hour
  • Amount Of Content
    1 Box (3 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Box (3 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (3 Sheets)
35 Day(s)
-

Part Number : 9105J-3
Days to Ship 35 Day(s)
Standard Unit Price -
Quantity 1 Box (3 Sheets)

Specificationtitle

  • Product applications
    Disposable Dust Collector
  • Product Model
    Mask body
  • Standard
    DS2
  • Particle Collection Efficiency(%)
    95 or more
  • Inhalation Resistance(Pa)
    50 or Less
  • Vertical(mm)
    135
  • Horizontal(mm)
    150
  • Trusco Code
    422-3853
  • Mass(g)
    12/Sheet
  • Specifications
    Japan National Certification, DS2, Approved Product (TM497) Head Attachment Type
  • Charging Time
    16 hour

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)