(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
One-Piece Safety Glasses, Overglasses X-9196

One-Piece Safety Glasses, Overglasses X-9196

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Goggle-like dust performance with upper and lower frame protection.
· Reduced load on ears makes for a light-feeling comfort.
· Can be combined with glasses.

Basic Specifications

  • Specifications
    • STOCK
  • Shape
    Integral Type Goggles
  • Application
    Dust-Proof
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Standard
    JIS
  • Lens Replacement
    NA
  • Lens color
    Clear
  • Lens Thickness(mm)
    1.9
  • Trusco Code
    422-8782
  • Mass(g)
    44
  • Features
    Anti-Dust functionality that makes the top and bottom visors act more like goggles.
  • Lens Material
    Polycarbonate
  • Frame Material
    Plastic
  • Specifications
    JIS T8147 Standard Product, With Lower and Upper Shields
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
-

Part Number : X-9196
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Shape
    Integral Type Goggles
  • Application
    Dust-Proof
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Standard
    JIS
  • Lens Replacement
    NA
  • Lens color
    Clear
  • Lens Thickness(mm)
    1.9
  • Trusco Code
    422-8782
  • Mass(g)
    44
  • Features
    Anti-Dust functionality that makes the top and bottom visors act more like goggles.
  • Lens Material
    Polycarbonate
  • Frame Material
    Plastic
  • Specifications
    JIS T8147 Standard Product, With Lower and Upper Shields

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)