(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
E-A-R<SUP>TM</SUP> Easy-Fit<SUP>TM</SUP>

E-A-RTM Easy-FitTM

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Comfortable to wear.
· Earplugs with an NRR value of 28 dB that are gentle and comfortable to wear.
· Affordable price.

Basic Specifications

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : 312-1208
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • NRR value(dB)
    28
  • Product Type
    Earplugs
  • Shape
    Foam Type
  • Size
    Free
  • Cord
    None
  • Standard
    JIS / ANSI (American Standard)
  • Material Quality
    Polyurethane (PUR)
  • Trusco Code
    344-7197
  • Mass(g/pair)
    0.3

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)