(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Earflex <SUP>TM</SUP>

Earflex TM

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· The plug part can be inserted without compressing.
· A pair of replacement plugs are included in the set.
· Easily removable earplugs with an NRR value of 25 dB.
· Since it is worn like a stethoscope, it is easy to take off, optimal for types of work that requires frequent putting on and taking off.
· The band can be worn behind the neck, under the jaw or on top of the head.
· Angle adjustment function provides good comfort and fit.

Basic Specifications

  • Specifications
    • STOCK
  • NRR value(dB)
    25
  • Product Type
    Earplugs
  • Shape
    Neck Band Type
  • Size
    Free
  • Cord
    Yes
  • Standard
    JIS
  • Material Quality
    Polyurethane (PUR)
  • Trusco Code
    353-8842
  • Mass(g)
    12.4
  • Features
    Plug can be inserted without crushing. 2-Plug set for replacement.
  • Specifications
    JIS T8161 EP1 Compliant Product
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
-

Part Number : 350-1001
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • NRR value(dB)
    25
  • Product Type
    Earplugs
  • Shape
    Neck Band Type
  • Size
    Free
  • Cord
    Yes
  • Standard
    JIS
  • Material Quality
    Polyurethane (PUR)
  • Trusco Code
    353-8842
  • Mass(g)
    12.4
  • Features
    Plug can be inserted without crushing. 2-Plug set for replacement.
  • Specifications
    JIS T8161 EP1 Compliant Product

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)