(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Earmuff Neck Band Type, NRR Value 26dB

Earmuff Neck Band Type, NRR Value 26dB

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· High sound insulation muffs that can be used in environments with a high level of noise.
· The liquid inside the cushion reduces the sense of pressure onto the face.
· Helmets can be worn since the band goes behind the neck.
· High sound insulation type earmuffs with an NRR value of 26 dB.

Basic Specifications

  • NRR value(dB)
    26
  • Product Type
    Earmuffs
  • Shape
    Neck Band Type
  • Standard
    JIS
  • Width(mm)
    190
  • Height(mm)
    210
  • Material Quality
    Ear Pad: ABS resin, polyvinyl chloride (PVC)
  • Trusco Code
    342-0281
  • Mass(g)
    232
  • Features
    High insulation mufflers that can be used even in environments with high levels of noise. Liquid inside the cushion reduces pressure applied to the face. The helmet can be put on because the band is behind the neck.
  • Specifications
    JIS T8161 EM Compliant Product
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
H7B
1 pc.
1 Day(s)
-

Part Number : H7B
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • NRR value(dB)
    26
  • Product Type
    Earmuffs
  • Shape
    Neck Band Type
  • Standard
    JIS
  • Width(mm)
    190
  • Height(mm)
    210
  • Material Quality
    Ear Pad: ABS resin, polyvinyl chloride (PVC)
  • Trusco Code
    342-0281
  • Mass(g)
    232
  • Features
    High insulation mufflers that can be used even in environments with high levels of noise. Liquid inside the cushion reduces pressure applied to the face. The helmet can be put on because the band is behind the neck.
  • Specifications
    JIS T8161 EM Compliant Product

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)