(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Press Made Cart, Comes with Wire Mesh Hand Brake 307HB

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Press Made Cart, Comes with Wire Mesh Hand Brake
Part Number: 307HB

Standard Unit Price: - Special Price -
Quantity: 1 unit
Days to Ship: Quote

[Features]
・ With handbrake
・ Suitable for garbage disposal and linen carts
・ It can be transported in bulk with the rod-shaped load upright
[Applications]
・ For work such as carrying luggage that easily collapses
・ For loading and unloading luggage on slopes

Specifications of 307HB

  • Product Type
    Carry Carts
  • Uniform Load(kg)
    300
  • Main Body Material
    Made of Steel
  • Main body: option
    Body
  • Length(mm)
    915
  • Width(mm)
    615
  • Height(mm)
    205
  • Handle Height(mm)
    850
  • Caster Diam.(mm)
    130
  • Main Body Specifications
    Finished product
  • Trusco Code
    385-5384
  • Mass(g)
    36200
  • Specifications
    With Wire Mesh With Handbrake With 2 Free and Fixed Casters Each
  • Pallet
    Steel
  • Handle
    Steel
  • Caster Metal Parts
    Steel
  • Wheels
    Rubber
  • Wire Net
    Steel
  • Brake Mechanism
    Steel
  • Wire Net Inner Dimensions (Effective Dimensions) / Length(mm)
    825
  • Wire Net Inner Dimensions (Effective Dimensions) / Width(mm)
    548
  • Wire Net Inner Dimensions (Effective Dimensions) / Height(mm)
    805
  • Features
    Includes hand brake. Facing garbage exit and linen brush. Bar-shaped loaded items can be transported standing up in a bunch.
  • Material: Mat. Corner Rubber
    Vinyl Chloride

Please check the type/dimensions/specifications of the part 307HB in the Press Made Cart, Comes with Wire Mesh Hand Brake series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)