(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Free Stand

Click this image to zoom it.

Move the mouse over the image to zoom

Free Stand

Standard Unit Price:
-
Days to Ship :
30 Day(s)

Allows large and small displays to be set up in a single action. Plain sheets have been prepared. Display is possible on both faces.

Basic Specifications

  • Product Type
    Stand type
  • Size(mm)
    Height: 1,015 x width: 300
  • Weight(kg)
    3.3
  • Main Body Material
    Iron (Powder Coating)
  • Features 1
    As the upper section of the stand is free, large and small signboards can be set with a simple touch.
  • Features 2
    Front and back of the stand are symmetrical, enabling displays on either side.
  • Amount Of Content
    1 unit

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 unit
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
1 unit
30 Day(s)
-

Part Number : 868-20A
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Stand type
  • Size(mm)
    Height: 1,015 x width: 300
  • Weight(kg)
    3.3
  • Main Body Material
    Iron (Powder Coating)
  • Features 1
    As the upper section of the stand is free, large and small signboards can be set with a simple touch.
  • Features 2
    Front and back of the stand are symmetrical, enabling displays on either side.