(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Safety First, Keep Clean

Click this image to zoom it.

Move the mouse over the image to zoom

Safety First, Keep Clean

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

2 types of display content available

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    Safety First, Keep Clean
  • Shape
    Vertical
  • Material (Body)
    PVC
  • Display Content
    Shipshape and Bristol Fashion
  • Longitudinal(mm)
    300
  • Side(mm)
    120
  • Thickness(mm)
    0.1
  • Mass(g)
    50
  • Amount Of Content
    1 Pack (5 Sheets)

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 Pack (5 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (5 Sheets)
11 Day(s) or more
-

Part Number : 812-40
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Safety First, Keep Clean
  • Shape
    Vertical
  • Material (Body)
    PVC
  • Display Content
    Shipshape and Bristol Fashion
  • Longitudinal(mm)
    300
  • Side(mm)
    120
  • Thickness(mm)
    0.1
  • Mass(g)
    50

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)