(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Heavy Machine Loading, Crane Signaling Placard

Click this image to zoom it.

Move the mouse over the image to zoom

Heavy Machine Loading, Crane Signaling Placard

Standard Unit Price:
-
Days to Ship :
19 Day(s) or more

3 types of display content available

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    Heavy Machinery Load
  • Details Model
    Crane Indicating Legal Signs
  • Material (Body)
    Eco Uniboard
  • Amount Of Content
    1 pc.

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Display Content

Refine by

  • Standard Signaling Method for Construction Cranes (327-33)
  • Standard Signaling Method for Construction Cranes (327-31A)
  • Standard Signaling Method for Construction Cranes
  • Clear
Mount Specification

Refine by

  • Hole Top 3/Bottom 3
  • 4 Corner Holes
  • Clear
Longitudinal(mm)

Refine by

  • 450
  • 600
  • Clear
Side(mm)

Refine by

  • 600
  • 900
  • Clear
Thickness(mm)

Refine by

  • 1
  • 1.2
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Standard Signaling Method for Construction Cranes (327-31A)
Hole Top 3/Bottom 3
600
900
1.2
19 Day(s) or more
-

Part Number : 327-31A
Days to Ship 19 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Heavy Machinery Load
  • Details Model
    Crane Indicating Legal Signs
  • Material (Body)
    Eco Uniboard
  • Display Content
    Standard Signaling Method for Construction Cranes (327-31A)
  • Mount Specification
    Hole Top 3/Bottom 3
  • Longitudinal(mm)
    600
  • Side(mm)
    900
  • Thickness(mm)
    1.2
1 pc.
Standard Signaling Method for Construction Cranes
4 Corner Holes
450
600
1
19 Day(s) or more
-

Part Number : 327-32A
Days to Ship 19 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Heavy Machinery Load
  • Details Model
    Crane Indicating Legal Signs
  • Material (Body)
    Eco Uniboard
  • Display Content
    Standard Signaling Method for Construction Cranes
  • Mount Specification
    4 Corner Holes
  • Longitudinal(mm)
    450
  • Side(mm)
    600
  • Thickness(mm)
    1
1 pc.
Standard Signaling Method for Construction Cranes (327-33)
Hole Top 3/Bottom 3
600
900
1.2
19 Day(s) or more
-

Part Number : 327-33
Days to Ship 19 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Heavy Machinery Load
  • Details Model
    Crane Indicating Legal Signs
  • Material (Body)
    Eco Uniboard
  • Display Content
    Standard Signaling Method for Construction Cranes (327-33)
  • Mount Specification
    Hole Top 3/Bottom 3
  • Longitudinal(mm)
    600
  • Side(mm)
    900
  • Thickness(mm)
    1.2

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)