(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Valve Open/Close Double-Side Display Board One-Side Display Board horizontal type Eco Uniboard / Round Ring Iron (Unichrome Plating) 856-31

Tap Image to Zoom.

Move the mouse over the image to zoom

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Valve Open/Close Double-Side Display Board One-Side Display Board horizontal type Eco Uniboard / Round Ring Iron (Unichrome Plating)
Part Number: 856-31

Standard Unit Price: - Special Price -
Quantity: 1 Pack (5 Sheets)
Days to Ship: 11 Day(s) or more

15 types of display content available

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Valve Open/Close Signboard
  • Details Model
    Landscape Type
  • Material (Body)
    Eco Uniboard
  • Display Content
    Normally Open
  • Longitudinal(mm)
    60
  • Side(mm)
    120
  • Thickness(mm)
    2
  • Color
    White text on red background
  • Line Diameter(mm)
    -
  • Use
    Single-sided display
  • Inner Diameter(mm)
    -

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)