(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Drum Cart - Hydraulic Type

Drum Cart - Hydraulic Type

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Easy to operate. Align the drum chuck to the drum and move the hydraulic jack lever lightly, to raise smoothly and use.
[Applications]
· For open-type and closed-type 200 liter steel drum cans.

Basic Specifications

  • Product Type
    Drum cart
  • Uniform Load(kg)
    250
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Length(mm)
    820
  • Width(mm)
    800
  • Height(mm)
    1050
  • Trusco Code
    285-2471
  • Mass(g)
    42000
  • Features
    Easy to operate. Align the drum chuck to the drum and move the hydraulic jack lever lightly, to raise smoothly and use.
  • Specifications
    With Hydraulic 3 Wheel Type Drum Installed Maximum Height: 1,345 mm Lower Claw Height: 820-1,130 mm
  • Front wheel
    200 mm (Urethane)
  • Rear Wheel
    125 mm (Rubber)
  • Stroke(mm)
    310
  • Internal Capacity
    1 unit
Part Number
Internal Capacity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Quote
-

Part Number : TDT-250
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Drum cart
  • Uniform Load(kg)
    250
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Length(mm)
    820
  • Width(mm)
    800
  • Height(mm)
    1050
  • Trusco Code
    285-2471
  • Mass(g)
    42000
  • Features
    Easy to operate. Align the drum chuck to the drum and move the hydraulic jack lever lightly, to raise smoothly and use.
  • Specifications
    With Hydraulic 3 Wheel Type Drum Installed Maximum Height: 1,345 mm Lower Claw Height: 820-1,130 mm
  • Front wheel
    200 mm (Urethane)
  • Rear Wheel
    125 mm (Rubber)
  • Stroke(mm)
    310

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)