(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Loctite Hand Pump for Anaerobic Adhesives

Loctite Hand Pump for Anaerobic Adhesives

Standard Unit Price:
-
Days to Ship :
45 Day(s)

Simple metered dispensing gun for anaerobic adhesive bottles (50 ml, 250 ml).
[Features]
·By applying directly from the bottle, it is possible to apply a fixed amount.
·The amount of coating can be adjusted with an adjusting screw.
·It can be used for screw loosening adhesives and fitting adhesives with viscosities up to 30,000 mPa s.
·It is easy to use because it can be attached directly to the container, making it easy to replace the liquid.
[Applications]
·Used by attaching to the bottle body as a metered applicator when using Loctite anaerobic adhesive.
·On the production line for parts, etc.

Basic Specifications

  • Product Type
    Screw locking agent
  • Color
    Other
  • Other
    Option
  • Compatible Containers(ml)
    50
  • Applied amount(ml)
    0.010~0.04
  • Trusco Code
    356-4517
  • Mass(g)
    150
  • Features
    A fixed amount can be applied by pulling the lever, thereby preventing uneven coating among users. It can be used for screw-fixing adhesives and fitting adhesives with viscosity of up to 30,000 mPa·s.
  • Application
    Processes that require applications of fixed quantities, such as production lines.
  • Specifications
    Drip cloth and drip application
  • Material
    Polypropylene (PP)
  • Contents
    1 unit
Part Number
Contents

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
45 Day(s)
-

Part Number : HAND-P
Days to Ship 45 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Screw locking agent
  • Color
    [Other] Other
  • Other
    Option
  • Compatible Containers(ml)
    50
  • Applied amount(ml)
    0.010~0.04
  • Trusco Code
    356-4517
  • Mass(g)
    150
  • Features
    A fixed amount can be applied by pulling the lever, thereby preventing uneven coating among users. It can be used for screw-fixing adhesives and fitting adhesives with viscosity of up to 30,000 mPa·s.
  • Application
    Processes that require applications of fixed quantities, such as production lines.
  • Specifications
    Drip cloth and drip application
  • Material
    Polypropylene (PP)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)