(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Loctite UV / Visible Light Curing Adhesive

Loctite UV / Visible Light Curing Adhesive

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
• Cures with UV rays, visible light and humidity.
• Single liquid type that does not require mixing.
・ Complies with the ISO-10993 Biological Compatibility Testing Program, allowing use in the assembly of medical devices.
[Application]
• Extremely rapid adhesion, or for areas requiring curing of protruding parts and surfaces.
• For adhesion of rubber, metal, and plastic components.

Basic Specifications

  • Product Type
    Other Adhesives
  • Color
    Other
  • Mass(g)
    42
  • Features
    Ultraviolet / visible light / moisture curing included. Single solution system, mixing is not required. ISO-10993 biocompatibility testing program compliant and can be used for assembly of medical equipment.
  • Application
    For very rapid adhesion, and for portions where hardening of the side drop or surface is required. For rubber, metal, and plastic parts adhesion.
  • Specifications, surface curing time
    1 seconds
  • Material
    Light Curing Type Ethyl Cyanoacrylate
  • Detailed colors
    Light yellow green, deep blue green
  • Contents
    1 pc (28 g)
Part Number
Contents

Refine by

  • 1 pc (28 g)
  • Clear
Details Type

Refine by

  • Low Viscosity Type
  • Medium viscosity type
  • Clear
Viscosity(mPa・s)

Refine by

  • 10~35
  • 600 to 1200
  • Clear
Trusco Code

Refine by

  • 366-9858
  • 366-9840
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc (28 g)
Low Viscosity Type
10~35
366-9840
Quote
-

Part Number : 4304-28
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc (28 g)

Specificationtitle

  • Product Type
    Other Adhesives
  • Color
    [Other] Other
  • Details Type
    Low Viscosity Type
  • Viscosity(mPa・s)
    10~35
  • Trusco Code
    366-9840
  • Mass(g)
    42
  • Features
    Ultraviolet / visible light / moisture curing included. Single solution system, mixing is not required. ISO-10993 biocompatibility testing program compliant and can be used for assembly of medical equipment.
  • Application
    For very rapid adhesion, and for portions where hardening of the side drop or surface is required. For rubber, metal, and plastic parts adhesion.
  • Specifications, surface curing time
    1 seconds
  • Specifications, hardness (HdD)
    72
  • Specifications
    Low Viscosity Type
  • Material
    Light Curing Type Ethyl Cyanoacrylate
  • Detailed colors
    Light yellow green, deep blue green
1 pc (28 g)
Medium viscosity type
600 to 1200
366-9858
Quote
-

Part Number : 4305-28
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc (28 g)

Specificationtitle

  • Product Type
    Other Adhesives
  • Color
    [Other] Other
  • Details Type
    Medium viscosity type
  • Viscosity(mPa・s)
    600 to 1200
  • Trusco Code
    366-9858
  • Mass(g)
    42
  • Features
    Ultraviolet / visible light / moisture curing included. Single solution system, mixing is not required. ISO-10993 biocompatibility testing program compliant and can be used for assembly of medical equipment.
  • Application
    For very rapid adhesion, and for portions where hardening of the side drop or surface is required. For rubber, metal, and plastic parts adhesion.
  • Specifications, surface curing time
    1 seconds
  • Specifications, hardness (HdD)
    77
  • Specifications
    Medium viscosity type
  • Material
    Light Curing Type Ethyl Cyanoacrylate
  • Detailed colors
    Light yellow green, deep blue green

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)