(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Stainless Steel MagTray

Stainless Steel MagTray

A rust resistant, stainless steel magnetic tray.
[Features]
· A product that can securely retain screws and bolts using a strong magnet.
[Applications]
· For retaining/keeping safe things like screws, bolts and tools.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

SSM-110S

Part Number
SSM-110S
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Basic Information

Product Model Magnet Tool Holder Shape Round Type With / Without Handle Not Included
Tray Size(mm) (Approx.) Diameter 108 x Depth 33 Material Stainless Steel Mass(g) 160
Product Width(mm) 108 Product Height(mm) 33 Product Depth(mm) 108
Magnet Rubber-made protector type Use For storing and keeping screws, bolts and tools safe. Function 1 Made of rust-resistant stainless steel.
Function 2 Since the magnetic surface includes a protective cover, other objects are not damaged. Function 3 Removed parts will be attached to prevent them from falling. Precautions 1 Do not bring near any precision equipment, watches, directional compasses, etc., which are negatively affected by magnetic fields.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)