(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Goggles X-9302 gray

Goggles X-9302 gray

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

Revolutionary eyewear that combines the advantages of goggles and over-glasses.
[Features]
· Versatile design that combines the snug fit of goggles with the ease of use of glasses. Can be worn over your normal glasses.
· Outer side of the lens has a scratch-resistant hard coating and the inner side has an anti-fog coating.
· Keeps your eyes safe by blocking 99.9% of ultraviolet light.
· Easily disposable due to metal-free specifications.
· Uses crack-resistant polycarbonate lens with a high level of toughness and high impact resistance.
· Can be used in combination with a dust mask to provide full dust protection.
[Applications]
· Ideal for situations where you are exposed to airborne particles/pollen/dust/droplets, such as when gardening, woodworking, painting, agricultural spraying, etc.

Basic Specifications

  • Shape
    Goggles
  • Application
    Dust-Proof
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Lens Replacement
    Available
  • Frame color
    Gray
  • Dimensions(mm)
    W184×H75
  • Material
    Lens: Polycarbonate; Frame: Double Molded (Lens Side: Polypropylene) (Face Side: Urethane Elastomer); Temple: Polycarbonate (Two Step Folding Type)
  • Temple Collar
    Clear
  • Features
    Special Ventilation (Structured to prevent dust and dirt from entering)
  • Detailed Supplies
    Provides protection from pollens, airborne/flying objects, powder dust, liquid spatter; Useful in gardening, DIY projects, painting / agrochemical spraying.
  • Ventilation
    High effect on prevention from intrusion from the front side (splash guard mechanism)
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
16 Day(s) or more
-

Part Number : 4011002111
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Shape
    Goggles
  • Application
    Dust-Proof
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Lens Replacement
    Available
  • Frame color
    Gray
  • Dimensions(mm)
    W184×H75
  • Material
    Lens: Polycarbonate; Frame: Double Molded (Lens Side: Polypropylene) (Face Side: Urethane Elastomer); Temple: Polycarbonate (Two Step Folding Type)
  • Temple Collar
    Clear
  • Features
    Special Ventilation (Structured to prevent dust and dirt from entering)
  • Detailed Supplies
    Provides protection from pollens, airborne/flying objects, powder dust, liquid spatter; Useful in gardening, DIY projects, painting / agrochemical spraying.
  • Ventilation
    High effect on prevention from intrusion from the front side (splash guard mechanism)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)