(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Thermometer for refrigerator (External Sensor Type) (Part Numbers)

Thermometer for refrigerator (External Sensor Type)

[Features]
· Thermometer that constantly displays the maximum and minimum temperatures.
· The internal sensor can measure temperatures as low as -5°C, and using the external sensor enables measurements as low as -50°C, which is useful for cold storage temperature control as well.
[Applications]
· For refrigeration and refrigerators.

Part Number

Configured Part Number is shown.

PC-3300

Part Number
PC-3300
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Thermometer (External Sensor Type) Temperature Measuring Range(°C) -5~50/-50~70 Temperature minimal display(°C) 1
Drip-proof and Waterproof function None Width(mm) 67 Depth(mm) 16
Height(mm) 65 Power Supply Button-type alkaline batteries (LR44) x 1 (Included) Trusco Code 392-3720
Mass(g) 50 Features Thermometer that constantly displays the maximum and minimum temperatures. The internal sensor can measure temperatures as low as -5°C. An external sensor can be used to measure as low as -50°C, which is useful for cold storage temperature control. External sensor cable length(m) Approx. 3

Please check the type/dimensions/specifications of the part PC-3300 in the Thermometer for refrigerator (External Sensor Type) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)