(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Digital densitometer "pallet" (automatic temperature correction formula) (PR-101A)

Digital densitometer "pallet" (automatic temperature correction formula) PR-101A

[Features]
· No need to worry about measuring temperature due to automatic temperature compensation.
· High precision as a handheld model, achieves Brix ± 0.1%.
· Equipped with user scale function. Directly displays density of various liquids through coefficient settings.
[Applications]
· Management of dilution concentration % (multiples) of water-soluble cutting oil, water-based cleaning liquid, surfactant, etc.
· Management of moisture % of hydraulic fluid, cleaning liquid, etc.
· Management of two-liquid mixing %.

  • STOCK

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

PR-101A

Part Number
PR-101A
Part NumberMinimum order quantityVolume DiscountDays to ShipMeasuring Range
(Brix%)
Trusco Code
1 Piece(s) Quote 0 to 45282-7743

Loading...

  1. 1

Basic Information

Product Type Concentration Meter Concentration Meter Features For Machining Oil Resolution(Brix%) 0.1
Measurement accuracy(Brix%) ±0.1 Width(mm) 170 Depth(mm) 90
Height(mm) 40 Mass(g) 300 Degree of protection for enclosure IP64
Features No need to worry about measuring temperature due to automatic temperature compensation. High precision as a handheld model, achieves Brix ± 0.1%. Equipped with user scale function. Directly displays density of various liquids through coefficient settings. Application Management of dilution concentration % (multiples) of water-soluble cutting oil, water based cleaning liquid, surfactant, etc. Management of moisture % of hydraulic fluid, cleaning liquid, etc. Management of two-liquid mixing %. Power Supply One 9 V Layered Battery (006P) (Not Included)

Please check the type/dimensions/specifications of the part PR-101A in the Digital densitometer "pallet" (automatic temperature correction formula) series.

Products like this...

Part Number
PR-301A
Part NumberMinimum order quantityVolume DiscountDays to ShipMeasuring Range
(Brix%)
Trusco Code
1 Piece(s) 1 Day(s) 45 to 90403-0290

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)