(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Hand Tap【1-3 Pieces Per Package】 (Part Numbers)

Hand Tap

Click this image to zoom it.

Move the mouse over the image to zoom

  • Hand Tap
  • Hand Tap

Tap Used for General Screw Thread Cutting

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

1P-HTS-14NF28

Features

●Tungsten hand tap. 
●Common tap and is used in every direction. 
●More economical than high-speed steel.

Usage

●Work Material: Iron, Light Metal.

Specification

●Precision:JIS Grade 3
●Nominal Dimension:M3
●Pitch(mm):0.60
●Screw Length(mm):18
●Total Length(mm):46
●Shank Diameter(mm):4.0
●Shank Square Part(mm):3.2
●Pilot Hole Diameter(mm):2.4
●SPQ(piece):10
●Machining Thread: Metric Thread Screw

Materials

●Alloy Tool Steel(SKS2)
Part Number
1P-HTS-14NF28
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Pitch
(mm)
Number of Chamfered Threads Overall Length (L)
(mm)
Point Thread Length
(mm)
Diameter of Pilot Hole
(mm)
Shank Rectangular Section
(mm)
Link Diameter
(mm)
Set Content Number of Threads Pieces Included
(Pcs)
1 Piece(s) 12 Day(s) 1/4UN289P62Tip245.44.56.0-28-

Loading...

  1. 1

Basic Information

Thread Types Unified Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Tool Steel (Before SKD Quenching) / Cast Steel (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) Tap Model Hand Tap
Coating Presence None Surface Coating Non-Coated Sales Format Includes Blister Pack
Thread Model Right Screw Precision JIS3 Grade Details of Tool Material Type SKS2

Please check the type/dimensions/specifications of the part 1P-HTS-14NF28 in the Hand Tap series.

Products like this...

Part Number
1P-HTA-516NC18
1P-HTS-516NF24
1P-HTS-716NF20
3P-HTK-14NF28
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipNominal Pitch
(mm)
Number of Chamfered Threads Overall Length (L)
(mm)
Point Thread Length
(mm)
Diameter of Pilot Hole
(mm)
Shank Rectangular Section
(mm)
Link Diameter
(mm)
Set Content Number of Threads Pieces Included
(Pcs)
1 Piece(s) Quote 5/16UN181.5P70Top306.65.06.1-18-
1 Piece(s) 12 Day(s) 5/16UN249P70Tip306.95.06.1-24-
1 Piece(s) 12 Day(s) 7/16UN209P80Tip389.868-20-

3 Pieces Per Package

1 Pack(s) 19 Day(s) or more 1/4UN28-62Set245.44.56.0Taper, Plug, and Bottoming283

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)