(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Tooling rack (HSK type)

Tooling rack (HSK type)

Standard Unit Price:
-
Days to Ship :
19 Day(s) or more

Storage rack dedicated for tool holders (Floor-standing type)
[Features]
・ It has both ease of use and safety at the site of mold making and metal processing.
・ Dedicated for HSK tools. 2 holder sizes (HSK-100, HSK-63)
・ Uniformly distributed load capacity from 280 kg to 560 kg
·Optional hooks (sold separately) can be attached to the side to store tools.
·Multiple units can be connected and fixed with connecting fittings (sold separately).
[Applications]
・ When storing a wide variety of tool holder without taking up space.

Basic Specifications

  • Product Type
    Tooling rack
  • Frontage(mm)
    1030
  • Depth(mm)
    575
  • Height(mm)
    910
  • Uniform Load Resistance(kg/unit)
    280
  • Main body: option
    Main Body
  • Collar
    Green
  • Included holder
    HSK-63P
  • Number of Holders Stored(piece)
    27
  • With/without (included) partition trays
    Available
  • Number of Steps
    4
  • Number of Columns
    7
  • Mass(kg)
    24
  • Adjuster
    Plastic
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
  • Inner capacity
    1 unit
Part Number
Inner capacity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
19 Day(s) or more
-

Part Number : HSK-24AKT
Days to Ship 19 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Tooling rack
  • Frontage(mm)
    1030
  • Depth(mm)
    575
  • Height(mm)
    910
  • Uniform Load Resistance(kg/unit)
    280
  • Main body: option
    Main Body
  • Collar
    Green
  • Included holder
    HSK-63P
  • Number of Holders Stored(piece)
    27
  • With/without (included) partition trays
    Available
  • Number of Steps
    4
  • Number of Columns
    7
  • Mass(kg)
    24
  • Adjuster
    Plastic
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)