(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Explosion-Proof Half-Round File

Explosion-Proof Half-Round File

Can be used at petrochemical plants, refineries, smelting works, ships, gas plants, paint factories, chemical plants, and other places that should avoid sparks. Certified FMRC by the US National Accreditation Board.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

AMC8380

Features

●Coarse and detail are available, please use for grinding.
●Corrosion-resistant.
●United States Accredited Institution FMRC certified.

Specification

●Grain Size:Coarse Grain
●Blade Shape:Half Round
●Blade Length(mm):260
●Width(mm):26
●Total Length(mm):370
●SPQ(piece):1

Materials

●Nickel Aluminum Copper Alloy
Part Number
AMC8380
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1
 

Basic Information

Type Iron File Overall Length(mm) 370 Roughness of grain Coarse
Single Product Set Product Single Item Shape Semi-Circular Blade Length(mm) 260
Width(mm) 26 Mass(g) 500 Trusco Code 280-6932

Please check the type/dimensions/specifications of the part AMC8380 in the Explosion-Proof Half-Round File series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)