(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Air Hose Reel (Part Numbers)

Air Hose Reel

Click this image to zoom it.

Move the mouse over the image to zoom

  • Air Hose Reel
  • Air Hose Reel
  • Air Hose Reel

[Features]
·Easy hose replacement mechanism (fitting specifications).
·Equipped with a swing function to meet your needs.
·It is for supplying air when using pneumatic tools.
·Suitable for various assembly lines, maintenance factories, etc.

  • STOCK

Part Number

Configured Part Number is shown.

SHS-306A

Specification

●Working Pressure: 1.4Pa

Materials

●Hose: Urethane(standard), Flame Retardant Vinyl Chloride(spark resistance)
Part Number
SHS-306A
Part NumberMinimum order quantityVolume DiscountDays to ShipHose Inner Dia.
(mm)
Hose Outer Diameter
(mm)
Hose total length
(m)
Mounting Primary Side Mounting Secondary Side Width
(mm)
Depth
(mm)
Height
(mm)
Trusco Code Mass
(g)
1 Piece(s) 12 Day(s) 81263/8 Male3/8 Female290152314365-90033500

Loading...

  1. 1

Basic Information

Type Hose / Air Reel Specifications Hanging Type / Wall Mounting Type Working Pressure(Mpa) 1.4
Advantages Easy hose replacement mechanism (Fitting Specification). Swinging function can be included as necessary. Used for supplying air when pneumatic tool is used. Appropriate for various assembly lines, maintenance plants etc. Hose material Urethane

Please check the type/dimensions/specifications of the part SHS-306A in the Air Hose Reel series.

Products like this...

Part Number
SHR-20Z
SHR-31Z
SHR-35Z
SHR-40P
SHS-210A
Part NumberMinimum order quantityVolume DiscountDays to ShipHose Inner Dia.
(mm)
Hose Outer Diameter
(mm)
Hose total length
(m)
Mounting Primary Side Mounting Secondary Side Width
(mm)
Depth
(mm)
Height
(mm)
Trusco Code Mass
(g)
1 Piece(s) 1 Day(s) 6.510203/8 Male1/4 Female384173408374-14607200
1 Piece(s) 1 Day(s) 812103/8 Male3/8 Female384173408327-20956400
1 Piece(s) 1 Day(s) 812153/8 Male3/8 Female384173408327-21096800
1 Piece(s) 1 Day(s) 1116151/2 Nipple1/2 Female380247430374-14789400
1 Piece(s) 1 Day(s) 6.510101/4 Male1/4 Female290152314365-89883500

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)