(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Explosion-Proof Pipe Wrench

Explosion-Proof Pipe Wrench

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
·Reliable spindle lock type
·4 in
·With coupler plug 30PM, flange wrench pitch 20

Basic Specifications

Part Number
Maximum Opening(mm)

Refine by

  • 49
  • 64
  • 71
  • 81
  • 108
  • Clear
Overall Length(mm)

Refine by

  • 205
  • 255
  • 355
  • 460
  • 610
  • Clear
Mass(G)

Refine by

  • 600
  • 990
  • 1600
  • 2200
  • 4050
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
49
205
600
Quote
-

Part Number : AMCW-210
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Maximum Opening(mm)
    49
  • Overall Length(mm)
    205
  • Mass(G)
    600
  • Approval Acquired
    FMRC (USA)
64
255
990
Quote
-

Part Number : AMCW-211
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Maximum Opening(mm)
    64
  • Overall Length(mm)
    255
  • Mass(G)
    990
  • Approval Acquired
    FMRC (USA)
71
355
1600
Quote
-

Part Number : AMCW-212
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Maximum Opening(mm)
    71
  • Overall Length(mm)
    355
  • Mass(G)
    1600
  • Approval Acquired
    FMRC (USA)
81
460
2200
Quote
-

Part Number : AMCW-213
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Maximum Opening(mm)
    81
  • Overall Length(mm)
    460
  • Mass(G)
    2200
  • Approval Acquired
    FMRC (USA)
108
610
4050
Quote
-

Part Number : AMCW-214
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Maximum Opening(mm)
    108
  • Overall Length(mm)
    610
  • Mass(G)
    4050
  • Approval Acquired
    FMRC (USA)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)