(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

[Kanon] Flat Head Caliper PITA (Part Numbers)

[Kanon] Flat Head Caliper PITA

Click this image to zoom it.

Move the mouse over the image to zoom

  • [Kanon] Flat Head Caliper PITA
  • [Kanon] Flat Head Caliper PITA

[Features]
· 21st century standard calipers, Pita calipers.
· "Flat head" enables easy measurement from any corner.
· PITA15: The main scale grooves on the top and bottom scales reduce diffuse reflection on the surface with the scale markings.
· Because the green color is easy on the eyes, they don't get tired.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

PITA40

 
Part Number
PITA40
Part NumberMinimum order quantityVolume DiscountDays to ShipMaximum Measurement Length (Range Selection
(mm)
With/Without Depth Bar Measuring Range
(mm)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Overall Length
(mm)
Instrumental Error
(mm)
Mass
(g)
1 Piece(s) 16 Day(s) or more 301~500NA0–400506201116419489-515±0.06420

Loading...

  1. 1

Basic Information

Type Standard caliper Display Method Vernier (Analog) Waterproof Function NA
Output terminal for measuring data: with or without NA Solar Panel NA Minimum Read Value(mm) 0.05 (39 mm into 20 equal parts)
Features The lateral grooves on the top and bottom scales reduce the diffuse reflection on the surface with scale markings. Because the green color puts little strain on the eyes, they don't get tired.

Please check the type/dimensions/specifications of the part PITA40 in the [Kanon] Flat Head Caliper PITA series.

Products like this...

Part Number
PITA10
PITA15
PITA20
PITA30
Part NumberMinimum order quantityVolume DiscountDays to ShipMaximum Measurement Length (Range Selection
(mm)
With/Without Depth Bar Measuring Range
(mm)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Overall Length
(mm)
Instrumental Error
(mm)
Mass
(g)
1 Piece(s) 14 Day(s) or more ~100Available0–10016613.56534.5112552.4171±0.05100
1 Piece(s) 16 Day(s) or more 101 to 150Available0–150230167640142873.8237±0.05140
1 Piece(s) 16 Day(s) or more 151 to 200Available0–200280167640142873.8287±0.05160
1 Piece(s) 16 Day(s) or more 201~300Available0–3004002011164194893.8409±0.05340

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)