(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Super Die Mate HDM Type Bore Type Mill / Regular Type (Part Numbers)

Super Die Mate HDM Type Bore Type Mill / Regular Type

[Features]
· Supports materials from cast iron and general steel to stainless steel, titanium, and inconel

Part Number

Configured Part Number is shown.

HDM-3050-12R-22

Part Number
HDM-3050-12R-22
Part NumberMinimum order quantityVolume DiscountDays to Shipblade diameter D
(φ)
Number of flutes
(sheet)
Dimensions φDb
(mm)
Dimension φD
(mm)
Dimensions φd1
(mm)
Dimension A
(mm)
Dimension B
(mm)
Dimension ℓ
(mm)
Type Dimension R
(mm)
Dimensions Lf
(mm)
Supported tips Weight
(kg)
Accessory
1 Piece(s) 16 Day(s) or more 503472216.510.46.320Hole Diameter mm Size650RD○○1204M0○○0.5Set Bolt for Arbor: M10

Loading...

  1. 1

Basic Information

Machining Application Plane / Groove / Vertical work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Titanium / Copper Mounting Method Arbor
Machining Application Details Pocket machining / curved surface processing / helical processing

Please check the type/dimensions/specifications of the part HDM-3050-12R-22 in the Super Die Mate HDM Type Bore Type Mill / Regular Type series.

Products like this...

Part Number
HDM-3050-12R
HDM-3050-16R
HDM-3050-16R-22
HDM-4063-12R
HDM-4063-12R-22
HDM-4063-16R
Part NumberMinimum order quantityVolume DiscountDays to Shipblade diameter D
(φ)
Number of flutes
(sheet)
Dimensions φDb
(mm)
Dimension φD
(mm)
Dimensions φd1
(mm)
Dimension A
(mm)
Dimension B
(mm)
Dimension ℓ
(mm)
Type Dimension R
(mm)
Dimensions Lf
(mm)
Supported tips Weight
(kg)
Accessory
1 Piece(s) 16 Day(s) or more 5034722.22516.58.4520Hole Diameter Inch Size650RD○○1204M0○○0.5Set Bolt for Arbor: M10
1 Piece(s) 16 Day(s) or more 5034722.22516.58.4520Hole Diameter Inch Size855RD○○1606M0○○0.5Set Bolt for Arbor: M10
1 Piece(s) 16 Day(s) or more 503472216.510.46.320Hole Diameter mm Size855RD○○1606M0○○0.5Set Bolt for Arbor: M10
1 Piece(s) 16 Day(s) or more 6346022.22516.58.4520Hole Diameter Inch Size650RD○○1204M0○○0.7Set Bolt for Arbor: M10
1 Piece(s) 16 Day(s) or more 634602216.510.46.320Hole Diameter mm Size650RD○○1204M0○○0.7Set Bolt for Arbor: M10
1 Piece(s) 16 Day(s) or more 6346022.22516.58.4520Hole Diameter Inch Size850RD○○1606M0○○0.7Set Bolt for Arbor: M10

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)