(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Mirror Bore BNM Shape (Part Numbers)

Part Number

Configured Part Number is shown.

BNMM-200075S-S20

 
Part Number
BNMM-200075S-S20
Part NumberMinimum order quantityVolume DiscountDays to Shipblade diameter D
(φ)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
Type Dimension R
(mm)
Supported tips Dimensions θn° Dimension φD1
(mm)
Dimensions ℓ2 θk° Applicable Part Clamp Screw Applicable Part Wrench
1 Piece(s) 16 Day(s) or more 2014120-Straight neck shank10BNM-200…/RNM-200…-1775-FSW-5016A-20W

Loading...

  1. 1

Basic Information

Machining Application Groove work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron Mounting Method With handle
Machining Application Details Curved-surface machining / pocket machining

Please check the type/dimensions/specifications of the part BNMM-200075S-S20 in the Mirror Bore BNM Shape series.

Products like this...

Part Number
BNML-300160T-S32
BNMM-160063S-S16
BNMM-160063T-S16
BNMM-200075T-S20
BNMM-250090S-S25
BNMM-250090T-S25
Part NumberMinimum order quantityVolume DiscountDays to Shipblade diameter D
(φ)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
Type Dimension R
(mm)
Supported tips Dimensions θn° Dimension φD1
(mm)
Dimensions ℓ2 θk° Applicable Part Clamp Screw Applicable Part Wrench
1 Piece(s) 16 Day(s) or more 302403249Tapered neck type15BNM-300…/RNM-300…1°10'261600°24'FSW-8025A-40
1 Piece(s) 16 Day(s) or more 1612316-Straight neck shank8BNM-160…/RNM-160…-1463-FSW-4013A-15
1 Piece(s) 16 Day(s) or more 161231628Tapered neck type8BNM-160…/RNM-160…1°30'1463-FSW-4013A-15
1 Piece(s) 16 Day(s) or more 201412034Tapered neck type10BNM-200…/RNM-200…1775-FSW-5016A-20W
1 Piece(s) 16 Day(s) or more 2516625-Straight neck shank12.5BNM-250…/RNM-250…-2190-FSW-6020A-30
1 Piece(s) 16 Day(s) or more 251662541Tapered neck type12.5BNM-250…/RNM-250…2°20'2190-FSW-6020A-30

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)