(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Laminate Film, 50 Sheets 250μ【50 Pieces Per Package】

Laminate Film, 50 Sheets 250μ

[Features]
· 50 sheets of resilient ultra-thick laminate film with thickness of 250 microns.
· Has elasticity and is difficult to bend, making it ideal for finishing pamphlets, menus, and more.
· Lineup of 4 sizes: B5, A4, B4, and A3.

Part Number

Configured Part Number is shown.

LZ-25A350

Part Number
LZ-25A350
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipType (Laminate Film) Product Size (Estimate) Mass
(kg)

50 Pieces Per Package

1 Pack(s) 13 Day(s) or more A3A3 Size (303 x 426 mm)3.9

Loading...

  1. 1

Basic Information

Product Model Laminate Film Thickness(μ) 250 Feature 1 It has elasticity to prevent bending, so is ideal for finishing pamphlets and menus, etc.
Feature 2 An assortment of 4 sizes including B5、A4、B4、A3. Material Polyester

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)