(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Replacement Type Dust Mask, Sakai-Type 1180C-05

Click this image to zoom it.

Move the mouse over the image to zoom

Replacement Type Dust Mask, Sakai-Type 1180C-05

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

Dust mask compliant with Japan certification standard RL2.
[Features]
· Lightweight and compact, with a built-in fit checker for easy checking of the fit.
· Uses the LAS-51C anti-odor filter, enabling powder dust and odor countermeasures. Reduces organic odors and ozone odors to within the allowed concentration.
· Uses active carbon filter.
[Applications]
· Because it is lightweight and compact, it can be used in many locations.
· Replacement filter: alpha ring filter LAS-51C.

Basic Specifications

  • Product applications
    Replacement Dust-proof
  • Product Model
    Mask body
  • Standard
    RL2
  • Particle Collection Efficiency(%)
    95.0 or More (average 98.0)
  • Inhalation Resistance(Pa)
    80 (average 72)
  • Exhaust Resistance(Pa)
    45 (Average 25)
  • National Test Accepted
    TM538
  • Specifications
    Free Position, Fit Checker, Under Chin, Silicone, S Size Available, Low Intake Resistance, Activated Carbon
  • Mass(g)
    114 or Less
  • Adjustable Strap
    Type RB
  • Filter Used
    LAS-51C Type
  • Inner capacity
    1 pc.

Catalog

Japanese Only

Part Number
Inner capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s) or more
-

Part Number : 1180C-05
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product applications
    Replacement Dust-proof
  • Product Model
    Mask body
  • Standard
    RL2
  • Particle Collection Efficiency(%)
    95.0 or More (average 98.0)
  • Inhalation Resistance(Pa)
    80 (average 72)
  • Exhaust Resistance(Pa)
    45 (Average 25)
  • National Test Accepted
    TM538
  • Specifications
    Free Position, Fit Checker, Under Chin, Silicone, S Size Available, Low Intake Resistance, Activated Carbon
  • Mass(g)
    114 or Less
  • Adjustable Strap
    Type RB
  • Filter Used
    LAS-51C Type

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)