(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
White Pig Bristle Raster Brush 850

White Pig Bristle Raster Brush 850

Standard Unit Price:
-
Days to Ship :
10 Day(s) or more

[Features]
· Thick paint brush with strong resilience and bristle flexibility. Ideal for cleaning, as well as applying adhesives.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Size(in)

Refine by

  • 1
  • 1.5
  • 2
  • 3
  • 3.5
  • Clear
JAN Code

Refine by

  • 4957549272305
  • 4957549272312
  • 4957549272329
  • 4957549272343
  • 4957549272350
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1
4957549272305
21 Day(s) or more
-

Part Number : 15641
Days to Ship 21 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Cleaning brush
  • Material (hair)
    Hog hair
  • Hair length(mm)
    50
  • Size(in)
    1
  • JAN Code
    4957549272305
1 pc.
1.5
4957549272312
10 Day(s) or more
-

Part Number : 15642
Days to Ship 10 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Cleaning brush
  • Material (hair)
    Hog hair
  • Hair length(mm)
    50
  • Size(in)
    1.5
  • JAN Code
    4957549272312
1 pc.
2
4957549272329
10 Day(s) or more
-

Part Number : 15643
Days to Ship 10 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Cleaning brush
  • Material (hair)
    Hog hair
  • Hair length(mm)
    50
  • Size(in)
    2
  • JAN Code
    4957549272329
1 pc.
3
4957549272343
10 Day(s) or more
-

Part Number : 15645
Days to Ship 10 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Cleaning brush
  • Material (hair)
    Hog hair
  • Hair length(mm)
    50
  • Size(in)
    3
  • JAN Code
    4957549272343
1 pc.
3.5
4957549272350
10 Day(s) or more
-

Part Number : 15646
Days to Ship 10 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Cleaning brush
  • Material (hair)
    Hog hair
  • Hair length(mm)
    50
  • Size(in)
    3.5
  • JAN Code
    4957549272350

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)