(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

High Precision Ball End Mill Short 2-Flute GF500B 3848

Part Number
3848-002.000
3848-003.000
3848-004.000
3848-006.000
3848-008.000
3848-010.000
3848-012.000
Part NumberMinimum order quantityVolume DiscountDays to ShipOverall Length (L)
(mm)
Underneck length (ℓ3)
(mm)
Shank diameter (d)
(mm)
blade diameter d1
(mm)
Effective length of blade l2
(mm)
Neck base diameter d3
(mm)
Ball Radius r
(mm)
1 Piece(s) 27 Day(s) or more 57862.0031.81
1 Piece(s) 27 Day(s) or more 5710633.52.81.5
1 Piece(s) 27 Day(s) or more 57126443.82
1 Piece(s) 27 Day(s) or more 57206665.63
1 Piece(s) 27 Day(s) or more 63258877.64
1 Piece(s) 27 Day(s) or more 7230101089.65
1 Piece(s) 27 Day(s) or more 833512121011.56

Loading...

  1. 1
 

Basic Information

Type Ball Number of flutes(sheet) 2 Coating Other
Torsional Angle(°) 30 Tool Material Carbide Standard G.S.
Coating Details FIRE Blade diameter tolerance h8

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)