(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Jackson Safety V80 Revolution

Jackson Safety V80 Revolution

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Lightweight type. For smaller faces; recommended for women.* Cannot be used as protection from harmful light or laser light.
· Blocks 99.9% of UV
· ANSI Z87.1 compliant
· Ventilation holes
[Applications]
· Recommended uses: general factory use / construction sites / warehouses / food processing / cosmetic factories / building

Basic Specifications

  • Specifications
    • STOCK
  • Shape
    Goggles
  • Use
    Dustproof
  • Defogger
    Yes
  • Scratch-Proof
    Yes
  • UV Cut
    Yes
  • Antistatic Properties
    None
  • Standard
    ANSI (American Standard)
  • Lens Exchange
    None
  • Width size(mm)
    185
  • Height size(mm)
    95
  • Depth Size(mm)
    95
  • Lens Color
    Clear
  • Standard
    US ANSI Z87.1 Compliant, JIS T-8147 Compliant
  • Function
    Ventilation holes provided
  • Frame Color
    Black
  • JAN Code
    4901750676506
  • Lens Material
    Polycarbonate + Anti-fog Processing
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
-

Part Number : 67650
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Shape
    Goggles
  • Use
    Dustproof
  • Defogger
    Yes
  • Scratch-Proof
    Yes
  • UV Cut
    Yes
  • Antistatic Properties
    None
  • Standard
    ANSI (American Standard)
  • Lens Exchange
    None
  • Width size(mm)
    185
  • Height size(mm)
    95
  • Depth Size(mm)
    95
  • Lens Color
    Clear
  • Standard
    US ANSI Z87.1 Compliant, JIS T-8147 Compliant
  • Function
    Ventilation holes provided
  • Frame Color
    Black
  • JAN Code
    4901750676506
  • Lens Material
    Polycarbonate + Anti-fog Processing

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)