(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Spiral Fluted Taps for Aluminum_AL+SP (Part Numbers)

Spiral Fluted Taps for Aluminum_AL+SP

Click this image to zoom it.

Move the mouse over the image to zoom

  • Spiral Fluted Taps for Aluminum_AL+SP
  • Spiral Fluted Taps for Aluminum_AL+SP
  • Spiral Fluted Taps for Aluminum_AL+SP
  • Spiral Fluted Taps for Aluminum_AL+SP
  • Spiral Fluted Taps for Aluminum_AL+SP

A tap that enables high speed, stable machining of light alloys such as aluminum die casting or forged aluminum.
[Features]
· Optimal blade design limits the internal diameter burrs that tend to appear when cutting threads into light alloy.
· Stable, clean thread machining can be performed.
[Applications]
· Stable thread machining of light alloy such as aluminum die casting or forged aluminum at high speed.
· Can be used not only with aluminum, but also other materials such as brass, bronze, magnesium castings, and zinc alloy castings.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SW5.0K1LEN

 
Part Number
SW5.0K1LEN
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Surface Treatment Torsional Angle
1 Piece(s) 16 Day(s) or more M50.8621b152664.5731Nitride Treatment-

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 2.5P Tool Material Type High-speed steel
work material Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) Tap Type Spiral Tap Hole type For blind hole
Coating Y/N NA

Please check the type/dimensions/specifications of the part SW5.0K1LEN in the Spiral Fluted Taps for Aluminum_AL+SP series.

Products like this...

Part Number
ASHMR010O
ASHMR012M
ASHMR012N
ASHMR012O
SW6.0M1LEN
SW8.0N1LEN
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Surface Treatment Torsional Angle
1 Piece(s) 16 Day(s) or more M101.575P323-75.583eNitriding Treatment45°
1 Piece(s) 16 Day(s) or more M12182P326-8.56.593eNitriding Treatment45°
1 Piece(s) 16 Day(s) or more M121.2582P326-8.56.593eNitriding Treatment45°
1 Piece(s) 12 Day(s) M121.582P326-8.56.593eNitriding Treatment45°
1 Piece(s) 16 Day(s) or more M61701b19-6.25832Nitride Treatment-
1 Piece(s) 12 Day(s) M81.25751b23-75.5832Nitride Treatment-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)