(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Spiral Fluted Taps for Titanium Alloys_ZET-B (Part Numbers)

Spiral Fluted Taps for Titanium Alloys_ZET-B

Click this image to zoom it.

Move the mouse over the image to zoom

A tap for processing high strength, lightweight, and heat-resistant titanium alloys, where the main component is titanium.

PDF

Part Number

Configured Part Number is shown.

ZETBMR014O

Part Number
ZETBMR014O
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape
1 Piece(s) 16 Day(s) or more M141.588P314-10.58113e-1

Loading...

  1. 1
 

Basic Information

Screw Types Meter Chamfer threads 3P Tool Material Type Powder high-speed steel
work material High Carbon Steel (C with a content over 0.45%) / Quenched and tempered steel (25 to 35 HRC) / Quenched and tempered steel (35 to 45 HRC) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Titanium Alloy (Ti-6Al-4V, etc) / Nickel-based alloy (Inconel, etc.) Tap Type Spiral Tap Hole type For blind hole
Coating Y/N NA Surface Treatment Nitriding Treatment Torsional Angle 15°

Please check the type/dimensions/specifications of the part ZETBMR014O in the Spiral Fluted Taps for Titanium Alloys_ZET-B series.

Products like this...

Part Number
ZETBMR012N
ZETBMR012O
ZETBMR012P
ZETBMR014Q
ZETBMR016O
ZETBMR016Q
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape
1 Piece(s) 16 Day(s) or more M121.2582P315--6.593e-1
1 Piece(s) 16 Day(s) or more M121.582P315--6.593e-1
1 Piece(s) 16 Day(s) or more M121.7582P315--6.593e-1
1 Piece(s) 16 Day(s) or more M14288P318-10.58113e-1
1 Piece(s) 16 Day(s) or more M161.595P314-12.510134e-1
1 Piece(s) 16 Day(s) or more M16295P318-12.510134e-1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)