(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Spiral Pointed Taps for Nickel Base Alloys_ZEN-P (Part Numbers)

Spiral Pointed Taps for Nickel Base Alloys_ZEN-P

Click this image to zoom it.

Move the mouse over the image to zoom

A type for machining nickel-base alloys, made from a nickel principal component for corrosion and heat resistance that is significantly superior to that of steel.

PDF

Part Number

Configured Part Number is shown.

ZENPMR3.0G

Part Number
ZENPMR3.0G
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape
1 Piece(s) 12 Day(s) M30.546P391443.26c

Loading...

  1. 1
 

Basic Information

Screw Types Meter Chamfer threads 4.5P Tool Material Type Powder high-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Titanium Alloy (Ti-6Al-4V, etc) Tap Type Point tap Hole type For through hole
Coating Y/N NA Number of Grooves 3 Surface Treatment Nitrogen oxidation process

Please check the type/dimensions/specifications of the part ZENPMR3.0G in the Spiral Pointed Taps for Nickel Base Alloys_ZEN-P series.

Products like this...

Part Number
ZENPMR4.0I
ZENPMR5.0K
ZENPMR6.0M
ZENPMS010N
ZENPMS010O
ZENPMS012O
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape
1 Piece(s) 12 Day(s) M40.752P31117547c
1 Piece(s) 12 Day(s) M50.860P313225.54.57c
1 Piece(s) 12 Day(s) M6162P3152664.57c
1 Piece(s) 12 Day(s) M101.2575P423-75.58e
1 Piece(s) 16 Day(s) or more M101.575P423-75.58e
1 Piece(s) 16 Day(s) or more M121.582P426-8.56.59e

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)