(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Plus Series Spiral Fluted Taps_+SP (Part Numbers)

Plus Series Spiral Fluted Taps_+SP

Click this image to zoom it.

Move the mouse over the image to zoom

  • Plus Series Spiral Fluted Taps_+SP
  • Plus Series Spiral Fluted Taps_+SP

A spiral tap suitable for medium- to high-speed machining with machining centers, etc.
[Features]
· Optimal design of the threads allow burdens of machining on each biting blade to be reduced, resulting reduction of machining torque as well as enhancement of wear resistance.
[Applications]
· Can be machined at 10 to 15 m/min using a machining center (fully-synchronized feeding recommended).

PDF

Part Number

Configured Part Number is shown.

SNPP3.5H

 

Part Number
SNPP3.5H
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Torsional Angle
1 Piece(s) 12 Day(s) M3.50.652P11116547340°

Loading...

  1. 1
 

Basic Information

Screw Types Meter Chamfer threads 2.5P Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Quenched and tempered steel (25 to 35 HRC) / Steel casting (SC) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) Tap Type Spiral Tap Hole type For blind hole
Coating Y/N NA Shape c

Please check the type/dimensions/specifications of the part SNPP3.5H in the Plus Series Spiral Fluted Taps_+SP series.

Products like this...

Part Number
SNPP2.5F
SNPP2.6F
SNPP3.0G
SNPQ4.0I
SNPQ5.0K
SNPQ6.0M
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Torsional Angle
1 Piece(s) 12 Day(s) M2.50.4546P18.11432.55245°
1 Piece(s) 12 Day(s) M2.60.4546P18.11432.55245°
1 Piece(s) 1 Day(s) M30.546P191443.26340°
1 Piece(s) Same day M40.752P21117547340°
1 Piece(s) Same day M50.860P213225.54.57340°
1 Piece(s) Same day M6162P2152664.57340°

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)