(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Long Shank Spiral Pointed Taps, Coated_LS-PO-V (Part Numbers)

Long Shank Spiral Pointed Taps, Coated_LS-PO-V

* LS-N-PO-V will switch to LS-PO-V as soon as the stock runs out.

PDF

Part Number

Configured Part Number is shown.

VPOQ6.0ML10

Part Number
VPOQ6.0ML10
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape
1 Piece(s) 16 Day(s) or more M61100P2152664.57c

Loading...

  1. 1
 

Basic Information

Screw Types Meter Chamfer threads 5P Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Quenched and tempered steel (25 to 35 HRC) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) Tap Type Point tap Hole type For through hole
Coating Y/N Available Coating Type TiN Number of Grooves 3

Please check the type/dimensions/specifications of the part VPOQ6.0ML10 in the Long Shank Spiral Pointed Taps, Coated_LS-PO-V series.

Products like this...

Part Number
VPOQ3.0GL10
VPOQ4.0IL10
VPOQ5.0KL10
VPOR010NL15
VPOR010OL15
VPOR012OL15
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape
1 Piece(s) 16 Day(s) or more M30.5100P291443.26c
1 Piece(s) 16 Day(s) or more M40.7100P21117547c
1 Piece(s) 16 Day(s) or more M50.8100P213225.54.57c
1 Piece(s) 16 Day(s) or more M101.25150P323-75.58e
1 Piece(s) 12 Day(s) M101.5150P323-75.58e
1 Piece(s) Quote M121.5150P326-8.56.59e

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)