(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Carbide Taps for Hard Materials_EH-CT (Part Numbers)

Carbide Taps for Hard Materials_EH-CT

Ideal for tapping of high-hardness steel of 45 to 55 HRC, such as steel for hot-rolled dies (SKS3, SKD11, etc.). We recommend using the maximum value 6H female thread bore for the pilot hole diameter.

PDF

Part Number

Configured Part Number is shown.

EHCS8.0N5

Part Number
EHCS8.0N5
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape
1 Piece(s) 16 Day(s) or more M81.2570P4226.2585e

Loading...

  1. 1
 

Basic Information

Screw Types Meter Chamfer threads 5P Tool Material Type Carbide
work material Quenched and tempered steel (45 to 55 HRC) Tap Type Point tap Hole type For through hole / For blind hole
Coating Y/N Available Coating Type TiAlN

Please check the type/dimensions/specifications of the part EHCS8.0N5 in the Carbide Taps for Hard Materials_EH-CT series.

Products like this...

Part Number
EHCR3.0G5
EHCR4.0I5
EHCR5.0K5
EHCR6.0M5
EHCS010O5
EHCS012P5
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape
1 Piece(s) 16 Day(s) or more M30.546P31143.264p
1 Piece(s) 12 Day(s) M40.752P3135474p
1 Piece(s) 16 Day(s) or more M50.860P3165.54.574p
1 Piece(s) 16 Day(s) or more M6162P31964.574p
1 Piece(s) 16 Day(s) or more M101.575P42475.585e
1 Piece(s) 16 Day(s) or more M121.7582P4308.56.585e

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)