(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Spiral Pointed Carbide Taps_N-CT-PO (Part Numbers)

Spiral Pointed Carbide Taps_N-CT-PO

Carbide point tap ideal for mass-production screw machining of aluminum casting (AC), aluminum die-casting (ADC), zinc die-casting (ZDC), etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

PCNR5.0K

 
Part Number
PCNR5.0K
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape
1 Piece(s) 16 Day(s) or more M50.860P3165.54.57p

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 5P Tool Material Type Carbide
work material Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) Tap Type Point tap Hole type For through hole
Coating Y/N NA Number of Grooves 3

Please check the type/dimensions/specifications of the part PCNR5.0K in the Spiral Pointed Carbide Taps_N-CT-PO series.

Products like this...

Part Number
PCNR3.0G
PCNR4.0I
PCNR6.0M
PCNR8.0N
PCNS010O
PCNS012P
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape
1 Piece(s) 16 Day(s) or more M30.546P31143.26p
1 Piece(s) 16 Day(s) or more M40.752P313547p
1 Piece(s) 16 Day(s) or more M6162P31964.57p
1 Piece(s) 16 Day(s) or more M81.2570P3226.258e
1 Piece(s) 12 Day(s) M101.575P42475.58e
1 Piece(s) 16 Day(s) or more M121.7582P4308.56.59e

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)