(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Spiral Fluted Taps for Soft Structural Steels_E-SP (Part Numbers)

Spiral Fluted Taps for Soft Structural Steels_E-SP

A revolutionary spiral tap that has completely eliminated the female screw enlargement problems typical of spiral taps, especially in tapping of mild steel (SS41, S25C, etc.).

PDF

Part Number

Configured Part Number is shown.

ESHMQ8.0N

Part Number
ESHMQ8.0N
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape
1 Piece(s) 1 Day(s) M81.2570P219-6.2583e

Loading...

  1. 1
 

Basic Information

Screw Types Meter Chamfer threads 2.5P Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / Stainless steel (SUS) Tap Type Spiral Tap Hole type For blind hole
Coating Y/N NA Surface Treatment Oxidation treatment Torsional Angle 45°

Please check the type/dimensions/specifications of the part ESHMQ8.0N in the Spiral Fluted Taps for Soft Structural Steels_E-SP series.

Products like this...

Part Number
ESHMQ010O
ESHMQ012N
ESHMQ012O
ESHMR018R
ESHMR020O
ESHMR020R
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape
1 Piece(s) 1 Day(s) M101.575P223-75.583e
1 Piece(s) 16 Day(s) or more M121.2582P226-8.56.593e
1 Piece(s) 16 Day(s) or more M121.582P226-8.56.593e
1 Piece(s) 16 Day(s) or more M182.5100P333-1411144e
1 Piece(s) Quote M201.5105P333-1512154e
1 Piece(s) 16 Day(s) or more M202.5105P233-1512154e

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)