(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Hand Taps for Hard-to-Machine Materials_EH-HT (Part Numbers)

Hand Taps for Hard-to-Machine Materials_EH-HT

Click this image to zoom it.

Move the mouse over the image to zoom

Suitable for tapping high-hardness steels of 35 to 45 HRC such as high carbon steel, alloy steel forgings, tempering material, mold material, etc.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

ETHR4.0I5

Part Number
ETHR4.0I5
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape
1 Piece(s) 12 Day(s) M40.75P52P313205473c

Loading...

  1. 1
 

Basic Information

Screw Types Meter Tool Material Type Cobalt HSS work material Quenched and tempered steel (25 to 35 HRC) / Quenched and tempered steel (35 to 45 HRC) / Tool Steel (Before SKD Hardening) / Ductile Cast Iron (FCD)
Tap Type Hand Tap Hole type For through hole / For blind hole Coating Y/N NA

Please check the type/dimensions/specifications of the part ETHR4.0I5 in the Hand Taps for Hard-to-Machine Materials_EH-HT series.

Products like this...

Part Number
ETHMR3.0G1
ETHMR3.0G5
ETHMR4.0I1
ETHMR4.0I5
ETHMR5.0K1
ETHMR5.0K5
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape
1 Piece(s) 8 Day(s) M30.52.5P46P391443.263c
1 Piece(s) 12 Day(s) M30.55P46P391443.263c
1 Piece(s) 12 Day(s) M40.72.5P52P311175473c
1 Piece(s) 12 Day(s) M40.75P52P311175473c
1 Piece(s) 12 Day(s) M50.82.5P60P313225.54.573c
1 Piece(s) 12 Day(s) M50.85P60P313225.54.573c

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)