(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Roll Taps for Non-Ferrous Materials_N+RS (Part Numbers)

Roll Taps for Non-Ferrous Materials_N+RS

Click this image to zoom it.

Move the mouse over the image to zoom

  • Roll Taps for Non-Ferrous Materials_N+RS
  • Roll Taps for Non-Ferrous Materials_N+RS

A roll tap suitable for threading non-ferrous materials (aluminum casting, aluminum die casting, brass etc.).

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

NRSP76.0MB

Part Number
NRSP76.0MB
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape Number of protrusions
1 Piece(s) 12 Day(s) M612P62G7152664.57c4

Loading...

  1. 1
 

Basic Information

Screw Types Meter Tool Material Type High-speed steel work material Copper (Cu) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC)
Tap Type Roll tap Hole type For through hole / For blind hole Coating Y/N NA
Surface Treatment Nitriding Treatment

Please check the type/dimensions/specifications of the part NRSP76.0MB in the Roll Taps for Non-Ferrous Materials_N+RS series.

Products like this...

Part Number
NRSM78.0NP
NRSM88.0NB
NRSP42.0EB
NRSP52.5FB
NRSP52.5FP
NRSP76.0MP
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape Number of protrusions
1 Piece(s) 12 Day(s) M81.254P70G719-6.258e6
1 Piece(s) 12 Day(s) M81.252P70G819-6.258e6
1 Piece(s) 12 Day(s) M20.42P42G47-32.55b4
1 Piece(s) 12 Day(s) M2.50.452P46G581432.55c4
1 Piece(s) 12 Day(s) M2.50.454P46G581432.55c4
1 Piece(s) 12 Day(s) M614P62G7152664.57c4

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)