(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Valve Signboard "Open During Emergency" Special 15-66

Click this image to zoom it.

Move the mouse over the image to zoom

Valve Signboard "Open During Emergency" Special 15-66

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

[Specifications]
·Valve sign board
·Double-sided print
·Materials: Rigid PVC
·Size (mm) 100 × 50 × 2

Basic Specifications

  • Product Type
    Safety sign
  • Size(mm)
    100×50×2
  • Color
    White
  • Material Details
    Hard Polyvinyl Chloride
  • Print Direction
    Double-sided print
  • Specifications
    4 mmφ Hole X 1
  • Specification 2
    Laminated
  • Amount Of Content
    1 pc.

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Contens Displayed Detail

Refine by

  • NO.1
  • NO.10
  • NO.2
  • NO.3
  • NO.4
  • NO.5
  • NO.6
  • NO.7
  • NO.8
  • NO.9
  • Open in case of an emergency
  • When in Use, Closed
  • Clear
Cord

Refine by

  • Special 15-71
  • Special 15-66
  • Special 16-10
  • Special 16-9
  • Special 16-8
  • Special 16-7
  • Special 16-6
  • Special 16-5
  • Special 16-4
  • Special 16-3
  • Special 16-2
  • Special 16-1
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Open in case of an emergency
Special 15-66
12 Day(s)
-

Part Number : 166007
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    100×50×2
  • Contens Displayed Detail
    Open in case of an emergency
  • Color
    White
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    Special 15-66
  • Print Direction
    Double-sided print
  • Specifications
    4 mmφ Hole X 1
  • Specification 2
    Laminated
1 pc.
When in Use, Closed
Special 15-71
12 Day(s)
-

Part Number : 166012
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    100×50×2
  • Contens Displayed Detail
    When in Use, Closed
  • Color
    White
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    Special 15-71
  • Print Direction
    Double-sided print
  • Specifications
    4 mmφ Hole X 1
  • Specification 2
    Laminated
1 pc.
NO.1
Special 16-1
12 Day(s)
-

Part Number : 167001
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    100×50×2
  • Contens Displayed Detail
    NO.1
  • Color
    White
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    Special 16-1
  • Print Direction
    Double-sided print
  • Specifications
    4 mmφ Hole X 1
  • Specification 2
    Laminated
1 pc.
NO.2
Special 16-2
12 Day(s)
-

Part Number : 167002
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    100×50×2
  • Contens Displayed Detail
    NO.2
  • Color
    White
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    Special 16-2
  • Print Direction
    Double-sided print
  • Specifications
    4 mmφ Hole X 1
  • Specification 2
    Laminated
1 pc.
NO.3
Special 16-3
12 Day(s)
-

Part Number : 167003
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    100×50×2
  • Contens Displayed Detail
    NO.3
  • Color
    White
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    Special 16-3
  • Print Direction
    Double-sided print
  • Specifications
    4 mmφ Hole X 1
  • Specification 2
    Laminated
1 pc.
NO.4
Special 16-4
12 Day(s)
-

Part Number : 167004
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    100×50×2
  • Contens Displayed Detail
    NO.4
  • Color
    White
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    Special 16-4
  • Print Direction
    Double-sided print
  • Specifications
    4 mmφ Hole X 1
  • Specification 2
    Laminated
1 pc.
NO.5
Special 16-5
12 Day(s)
-

Part Number : 167005
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    100×50×2
  • Contens Displayed Detail
    NO.5
  • Color
    White
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    Special 16-5
  • Print Direction
    Double-sided print
  • Specifications
    4 mmφ Hole X 1
  • Specification 2
    Laminated
1 pc.
NO.6
Special 16-6
12 Day(s)
-

Part Number : 167006
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    100×50×2
  • Contens Displayed Detail
    NO.6
  • Color
    White
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    Special 16-6
  • Print Direction
    Double-sided print
  • Specifications
    4 mmφ Hole X 1
  • Specification 2
    Laminated
1 pc.
NO.7
Special 16-7
12 Day(s)
-

Part Number : 167007
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    100×50×2
  • Contens Displayed Detail
    NO.7
  • Color
    White
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    Special 16-7
  • Print Direction
    Double-sided print
  • Specifications
    4 mmφ Hole X 1
  • Specification 2
    Laminated
1 pc.
NO.8
Special 16-8
8 Day(s)
-

Part Number : 167008
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    100×50×2
  • Contens Displayed Detail
    NO.8
  • Color
    White
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    Special 16-8
  • Print Direction
    Double-sided print
  • Specifications
    4 mmφ Hole X 1
  • Specification 2
    Laminated
1 pc.
NO.9
Special 16-9
12 Day(s)
-

Part Number : 167009
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    100×50×2
  • Contens Displayed Detail
    NO.9
  • Color
    White
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    Special 16-9
  • Print Direction
    Double-sided print
  • Specifications
    4 mmφ Hole X 1
  • Specification 2
    Laminated
1 pc.
NO.10
Special 16-10
Quote
-

Part Number : 167010
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    100×50×2
  • Contens Displayed Detail
    NO.10
  • Color
    White
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    Special 16-10
  • Print Direction
    Double-sided print
  • Specifications
    4 mmφ Hole X 1
  • Specification 2
    Laminated

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)