(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Magic Drill SF-DRC Type (Machining Depth: 5 x D) (Part Numbers)

Magic Drill SF-DRC Type (Machining Depth: 5 x D)

[Features]
This product can perform drilling and chamfer at the same time.
The self-clamping, self-centering, multi-helical angle, and direct cooling structures enable high speed and high feed for improved productivity and reduced machining costs.

Part Number

Configured Part Number is shown.

SF16-DRC110M-5

Part Number
SF16-DRC110M-5
Part NumberMinimum order quantityVolume DiscountDays to Shipφ Dcmin.
(mm)
φ Dcmax.
(mm)
φd1
(mm)
Ls
(mm)
φDs (h6)
(mm)
L
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
Applicable Tip Parts Insert Replacement Wrench
1 Piece(s) 16 Day(s) or more 11.0011.49204816126787258DC1100M-SC~DC1140M-SCWDRC10(WDRC17)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part SF16-DRC110M-5 in the Magic Drill SF-DRC Type (Machining Depth: 5 x D) series.

Products like this...

Part Number
SF12-DRC095M-5
SF16-DRC100M-5
SF16-DRC105M-5
SF16-DRC115M-5
SF16-DRC120M-5
SF16-DRC125M-5
Part NumberMinimum order quantityVolume DiscountDays to Shipφ Dcmin.
(mm)
φ Dcmax.
(mm)
φd1
(mm)
Ls
(mm)
φDs (h6)
(mm)
L
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
Applicable Tip Parts Insert Replacement Wrench
1 Piece(s) 16 Day(s) or more 9.509.99164512114696350DC0950M-SC~DC0990M-SCWDRC8(WDRC17)
1 Piece(s) 16 Day(s) or more 10.0010.49204816120726653DC1000M-SC~DC1040M-SCWDRC10(WDRC17)
1 Piece(s) 16 Day(s) or more 10.5010.99204816123756955DC1050M-SC~DC1090M-SCWDRC10(WDRC17)
1 Piece(s) 16 Day(s) or more 11.5011.99204816129817560DC1150M-SC~DC1190M-SCWDRC10(WDRC17)
1 Piece(s) 16 Day(s) or more 12.0012.49204816132847863DC1200M-SC~DC1240M-SCWDRC12(WDRC17)
1 Piece(s) 16 Day(s) or more 12.5012.99204816135878165DC1250M-SC~DC1290M-SCWDRC12(WDRC17)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)