(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

CoroCut 1/2 Plunging/Grooving Boring Bit (Part Numbers)

Part Number

Configured Part Number is shown.

LAG123G09-32B

 
Part Number
LAG123G09-32B
Part NumberMinimum order quantityVolume DiscountDays to ShipGroove Width
(mm)
Maximum Groove Depth
(mm)
Selfishly Shank height
(mm)
Sheet size Dimension H1
(mm)
Dimension L1
(mm)
Dimension L3
(mm)
Dimensions dch
(mm)
Gauge Chip Tip tightening torque
(Nm)
Minimum Machining Diameter
(mm)
Dimensions d mm
(mm)
Dimensions/f1
(mm)
1 Piece(s) 16 Day(s) or more 39Left-hand30G15250459N123G2-0300-GM4.5403225.25

Loading...

  1. 1

Basic Information

Application Inner Diameter Grooving / Profiling Number of corners for tip use 2 Corner Clamp System Screw Clamp
Specifications Boring Bit, Cylindrical Flat Attachment, All With Oil Holes

Please check the type/dimensions/specifications of the part LAG123G09-32B in the CoroCut 1/2 Plunging/Grooving Boring Bit series.

Products like this...

Part Number
LAG123E09-32B
LAG123G11-40B
LAG123H10-32B
LAG123H11-40B
LAG123H13-50B
LAG123J11-32B
Part NumberMinimum order quantityVolume DiscountDays to ShipGroove Width
(mm)
Maximum Groove Depth
(mm)
Selfishly Shank height
(mm)
Sheet size Dimension H1
(mm)
Dimension L1
(mm)
Dimension L3
(mm)
Dimensions dch
(mm)
Gauge Chip Tip tightening torque
(Nm)
Minimum Machining Diameter
(mm)
Dimensions d mm
(mm)
Dimensions/f1
(mm)
1 Piece(s) 16 Day(s) or more 29.5Left-hand30E15250459N123E2-0200-GM4403225.5
1 Piece(s) 16 Day(s) or more 311Left-hand37G18.53005512N123G2-0300-GM4.5504031
1 Piece(s) 16 Day(s) or more 410Left-hand30H15250459N123H2-0400-GM4.5403226.5
1 Piece(s) 16 Day(s) or more 411Left-hand37H18.53005512N123H2-0400-GM5504031
1 Piece(s) 16 Day(s) or more 413Left-hand47H23.53506512N123H2-0400-GM5605038.25
1 Piece(s) 16 Day(s) or more 511Left-hand30J15250459N123J2-0500-GM5403227

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)