(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
NO. TD-210 3-Point Screwdriver
  • On Sale Till 30/09/2024

NO. TD-210 3-Point Screwdriver

Standard Unit Price:
- Special Price
Days to Ship :
Quote

A compact and convenient screwdriver applicable to 3 sizes. Hand-fitting Y-type handle. Provides powerful fastening. The shaft is made of chrome vanadium steel. The whole body has been quenched.

Basic Specifications

  • Tip standards
    Phillips (+)/Flathead(-)
  • Tip size / Phillips (+)
    No.1 / No.2
  • Tip size / flathead (-) blade width (mm) B1
    6
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Content Statement
    (+)1、(+)2、 (-)6
  • JAN Code
    4907587061348
  • Features
    A compact and convenient screwdriver applicable to 3 sizes. Hand-fitting Y-type handle. Powerful tightening. The shaft is made of chrome vanadium steel (totally quenched).
  • Size(mm)
    135X120X20
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote

Special Price

Part Number : TD210
Days to Ship Quote
Standard Unit Price
Special Price

Specificationtitle

  • Tip standards
    Phillips (+)/Flathead(-)
  • Tip size / Phillips (+)
    No.1 / No.2
  • Tip size / flathead (-) blade width (mm) B1
    6
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Content Statement
    (+)1、(+)2、 (-)6
  • JAN Code
    4907587061348
  • Features
    A compact and convenient screwdriver applicable to 3 sizes. Hand-fitting Y-type handle. Powerful tightening. The shaft is made of chrome vanadium steel (totally quenched).
  • Size(mm)
    135X120X20

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)