(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Noga, Noise Cut Ear Plugs

Noga, Noise Cut Ear Plugs

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

[Features]
· Can be used as pressure regulating earplugs
· NOGA noise cut earplugs are equipped with an air pressure adjustment function.
· Recommended, in particular, for users that are troubled by ear pain on airplanes, etc.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Earplugs
  • Features 1
    In a conversation range until 2,000 Hz, muting is performed until 14.5 decibels. When exceeding 2,000 Hz, muting is performed until 33.4 decibels. This makes it possible to converse while cutting noise.
  • Features 2
    The special design allows the ear to breathe and the soft silicone construction enables comfortable, long-time use.
  • Features 3
    The product also has a feature to adjust air pressure. This product is recommended for people who suffer from conditions such as ear pain in airplanes.
  • Warning
    These can be washed with soapy water and reused. Keep it in the case provided when not in-use.

Details

Part Number
Amount Of Content

Refine by

  • 1 Set
  • 1 Set (S X 1 Set, M X 1 Set)
  • Clear
Size

Refine by

  • M
  • Free
  • Clear
Detail Type

Refine by

  • S&M Set
  • Clear
Diameter(mm)

Refine by

  • S:8.5/M:9.5
  • 9.5
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
1 Set (S X 1 Set, M X 1 Set)
Free
S&M Set
S:8.5/M:9.5
16 Day(s) or more
-

Part Number : HQ6000
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 Set (S X 1 Set, M X 1 Set)

Specificationtitle

  • Product Type
    Earplugs
  • Size
    Free
  • Detail Type
    S&M Set
  • Diameter(mm)
    S:8.5/M:9.5
  • Features 1
    In a conversation range until 2,000 Hz, muting is performed until 14.5 decibels. When exceeding 2,000 Hz, muting is performed until 33.4 decibels. This makes it possible to converse while cutting noise.
  • Features 2
    The special design allows the ear to breathe and the soft silicone construction enables comfortable, long-time use.
  • Features 3
    The product also has a feature to adjust air pressure. This product is recommended for people who suffer from conditions such as ear pain in airplanes.
  • Warning
    These can be washed with soapy water and reused. Keep it in the case provided when not in-use.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is an earplug which will allow you to talk while cutting noise.

Specification

●Code:None
●SPQ(set):20
●NRR Rating: 10 to 33.4dB
●With Case

Materials

●Silicone

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)